??
Previews - 3D
CAD model selection
207-1333
HELP_VARIABLE
Company
WAGO
Description
207-1333 - Gelbox, for cables, Branch, with gel, 221, 2273 Series, max. 4 mm² connectors, without splicing connectors, Size 3
Bill of material
207-1333
BESTNR
Item-No.
207-1333
BEZEICHNUNG
Description
Gelbox, Size 3
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
17.80 mm
BREITE
Width
35.70 mm
TIEFE
Depth
52.70 mm
FARBE
Color
gray
GEWICHT
Weight
21.000 g
ECLASS71
eCl@ss 7.1
27-40-01-11
ECLASS81
eCl@ss 8.1
27-40-01-11