??
Previews - 3D
CAD model selection
2061-902/034-000
HELP_VARIABLE
Company
WAGO
Description
2061-902/034-000 - Board-to-Board Link Pin spacing 6 mm 2-pole Length 34 mm
Bill of material
2061-902/034-000
BESTNR
Item-No.
2061-902/034-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
9 A
RM
Pin Spacing
6.00 mm
P
No. of poles
2
HOEHE
Height
34.00 mm
BREITE
Width
11.40 mm
TIEFE
Depth
4.00 mm
FARBE
Color
white
GEWICHT
Weight
0.627 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14