??
Previews - 3D
CAD model selection
2061-621/998-404
HELP_VARIABLE
Company
WAGO
Description
2061-621/998-404 - SMD terminal block with push-buttons in tape-and-reel packing Pin spacing 6 mm / 0.236 in 1-pole
Bill of material
2061-621/998-404
BESTNR
Item-No.
2061-621/998-404
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 1.5 mm²
QUERSCHNITT2
Cross section
20 - 16 AWG
ABISOLIERLAENGE
Strip length
7 - 10 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
18 A
RM
Pin Spacing
6.00 mm
P
No. of poles
1
HOEHE
Height
5.60 mm
BREITE
Width
5.70 mm
TIEFE
Depth
15.80 mm
FARBE
Color
black
GEWICHT
Weight
0.961 g
BEMERKUNGEN
Comment
L = (No. of Poles x Pin Spacing) - 0.3 mm
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06