??
Previews - 3D
CAD model selection
2060-1451/998-404
HELP_VARIABLE
Company
WAGO
Description
2060-1451/998-404 - THR terminal block with push-buttons in tape-and-reel packing Pin spacing 4 mm / 0.157 in 1-pole
Bill of material
2060-1451/998-404
BESTNR
Item-No.
2060-1451/998-404
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 0.75 mm²
QUERSCHNITT2
Cross section
24 - 18 AWG
ABISOLIERLAENGE
Strip length
7 - 9 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
9 A
RM
Pin Spacing
4.00 mm
P
No. of poles
1
HOEHE
Height
4.50 mm
BREITE
Width
3.90 mm
TIEFE
Depth
13.10 mm
FARBE
Color
white
GEWICHT
Weight
0.250 g
BEMERKUNGEN
Comment
L = (No. of Poles x Pin Spacing) - 0.1 mm
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06