??
Previews - 3D
CAD model selection
2059-904/018-000
HELP_VARIABLE
Company
WAGO
Description
2059-904/018-000 - Board-to-board link for SMD terminal blocks Length 17.5 mm 4-pole
Bill of material
2059-904/018-000
BESTNR
Item-No.
2059-904/018-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
3 A
RM
Pin Spacing
3.00 mm
P
No. of poles
4
HOEHE
Height
17.50 mm
BREITE
Width
14.40 mm
TIEFE
Depth
2.50 mm
FARBE
Color
white
GEWICHT
Weight
0.300 g
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 2.4 mm
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14