??
Previews - 3D
CAD model selection
2059-323/998-403_HI
HELP_VARIABLE
Company
WAGO
Description
2059-323/998-403 - SMD PCB terminal block, 0.5 mm², Pin spacing 3 mm, 3-pole, PUSH WIRE®, in tape-and-reel packaging
Bill of material
2059-323/998-403_HI
BESTNR
Item-No.
2059-323/998-403
BEZEICHNUNG
Description
SMD PCB terminal block, 0.5 mm², 5 A, black
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.14 - 0.5 mm²
QUERSCHNITT2
Cross section
26 - 20 AWG
ABISOLIERLAENGE
Strip length
4 - 5.5 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
3 A
RM
Pin Spacing
3.00 mm
P
No. of poles
1
HOEHE
Height
2.70 mm
BREITE
Width
8.90 mm
TIEFE
Depth
7.90 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
black
GEWICHT
Weight
0.200 g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06