??
Previews - 3D
CAD model selection
2042-3879
HELP_VARIABLE
Company
WAGO
Description
2042-3879 - Relay module, Nominal input voltage: 24 … 230 V AC/DC, 3 break contacts and 1 make contact, Limiting continuous current: 3 A, Green status indicator, Module width: 25 mm
Bill of material
2042-3879
BESTNR
Item-No.
2042-3879
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
10
HOEHE
Height
77.70 mm
BREITE
Width
25.90 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
83.913 g
BEMERKUNGEN
Comment
AC/DC 24 V ... 230 V / +/- 10 % | 3 make contact / 1 break contact
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49