??
Previews - 3D
CAD model selection
2042-3034
HELP_VARIABLE
Company
WAGO
Description
2042-3034 - Relay module, Nominal input voltage: 24 VDC, 1 changeover contact, Limiting continuous current: 10 A, Railway, Green status indicator, Module width: 15 mm
Bill of material
2042-3034
BESTNR
Item-No.
2042-3034
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
6
HOEHE
Height
77.70 mm
BREITE
Width
15.50 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
33.100 g
BEMERKUNGEN
Comment
DC 24 V / -30 ... +25 % | 1 changeover contact
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49