??
Previews - 3D
CAD model selection
2042-3004
HELP_VARIABLE
Company
WAGO
Description
2042-3004 - Relay module, Nominal input voltage: 24 VDC, 1 make contact, Limiting continuous current: 6 A, Railway, Green status indicator, Module width: 10 mm
Bill of material
2042-3004
BESTNR
Item-No.
2042-3004
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
4
HOEHE
Height
77.70 mm
BREITE
Width
10.30 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
67.969 g
BEMERKUNGEN
Comment
DC 24 V / -30 ... +25 % | 1 make contact
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-1149