??
Previews - 3D
CAD model selection
2022-2204/999-953
HELP_VARIABLE
Company
WAGO
Description
2022-2204/999-953 - 1-conductor/1-pin double deck receptacle terminal block, Through/through terminal block, 2.5 mm², N/N, without marker carrier, suitable for Ex nA applications, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2022-2204/999-953
BESTNR
Item-No.
2022-2204/999-953
AAU733
Description
1-conductor/1-pin double deck receptacle terminal block, 2.5 mm², 20 A, blue
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
2.50 mm²
EINDRAEHTIG
Solid conductor
0.25 - 4 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
0.75 - 4 mm²
FEINDRAEHTIG
Fine-stranded conductor
0.25 - 4 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
1 - 4 mm²
ABISOLIERLAENGE
Strip length
10 - 12 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
BAC137
Width of spacing
5.20 mm
BAC476
Height at lowest possible mounting height
51.30 mm
BAA018
Length
80.10 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
blue
GEWICHT
Weight
11.490 g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
- V
BEMESSSTOSSSPG
Rated impulse voltage
- kV
AAB500
Rated current
20.00 A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
4055143299565
AAD931
Customs number
85366990990
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2022-2204/999-953
AAW338
Manufacturer product designation
1-conductor/1-pin double deck receptacle terminal block
AAU734
Manufacturer product description
1-conductor/1-pin double deck receptacle terminal block, Through/through terminal block, 2.5 mm², N/N, without marker carrier, suitable for Ex nA applications, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
- mm²
AAB789
max. connectable conductor cross-section multiple wire
- mm²
BAC740
min. line cross section, rigid
0.25 mm²
BAC677
max. line cross section, rigid
4.00 mm²
BAC739
min. line cross section, flexible
0.25 mm²
BAC676
max. line cross section, flexible
4.00 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00 mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00 mm²
AAP403
Number of clamp positions per level
1
AAP530
Number of levels
2
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
Push-in connection
BAC375
Type of electrical connection 2
Plug-in connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD124
Explosion-tested version (EEx e)
Ja
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/2022-2204/999-953
AAS575
Power loss per pole, current-dependent (PlIp)
0.532 W
AAS574
Rated current (In) for the power loss specification
20.000 A
FEINMINAWG
min. fine stranded AWG
22
FEINMAXAWG
max. fine stranded AWG
12
ABISOMIN
min. Strip length
10.00 mm
ABISOMAX
max. Strip length
12.00 mm
SYMBOL
Symbol name terminal block