??
Previews - 3D
CAD model selection
2022-1807/999-953
HELP_VARIABLE
Company
WAGO
Description
2022-1807/999-953 - 4-pin ground carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5
Bill of material
2022-1807/999-953
BESTNR
Item-No.
2022-1807/999-953
AAU733
Description
4-pin ground carrier terminal block, green-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
- mm²
EINDRAEHTIG
Solid conductor
- mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
- mm²
FEINDRAEHTIG
Fine-stranded conductor
- mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
- mm²
ABISOLIERLAENGE
Strip length
- mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
5.20 mm
BAC476
Height at lowest possible mounting height
36.00 mm
BAA018
Length
106.00 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
green-yellow
GEWICHT
Weight
14.836 g
BAC487
Material insulation body
Polyamide
AAO663
GTIN
4055143927048
AAD931
Customs number
85366990990
URSPRUNG
Country of origin
CN
ECLASS10
eCl@ss 10.0.1
27-14-11-41
ECLASS11
ecl@ss 11.0
27-14-11-41
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2022-1807/999-953
AAW338
Manufacturer product designation
4-pin ground carrier terminal block
AAU734
Manufacturer product description
4-pin ground carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5
AAB940
min. connectable conductor cross-section multiple wire
- mm²
AAB789
max. connectable conductor cross-section multiple wire
- mm²
BAC740
min. line cross section, rigid
- mm²
BAC677
max. line cross section, rigid
- mm²
BAC739
min. line cross section, flexible
- mm²
BAC676
max. line cross section, flexible
- mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
- mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
- mm²
AAP403
Number of clamp positions per level
-
AAP530
Number of levels
1
BAC034
Type of electrical connection 1
Plug-in connection
BAC375
Type of electrical connection 2
Plug-in connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/2022-1807/999-953
FEINMINAWG
min. fine stranded AWG
-
FEINMAXAWG
max. fine stranded AWG
-
ETAGEN
Internally connected stages
Nein
ABISOMIN
min. Strip length
- mm
ABISOMAX
max. Strip length
- mm
SYMBOL
Symbol name terminal block