??
Previews - 3D
CAD model selection
2022-108/000-037
HELP_VARIABLE
Company
WAGO
Description
2022-103/000-037 TO 2022-115/000-037 - 1-conductor female plug with ground end module (green-yellow) for insertion into carrier terminal blocks codable
Bill of material
2022-108/000-037
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
690 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
24 A
RM
Pin Spacing
5.20 mm
P
No. of poles
HOEHE
Height
40.50 mm
BREITE
Width
mm
TIEFE
Depth
22.40 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
green-yellow / gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = No. of poles x Pin spacing
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06