??
Previews - 3D
CAD model selection
2022-101/132-000
HELP_VARIABLE
Company
WAGO
Description
2022-101/132-000 - 1-conductor female connector, Push-in CAGE CLAMP®, 4 mm², Pin spacing 5.2 mm, 1-pole, Strain relief plate
Bill of material
2022-101/132-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.25 - 4 mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
690 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
24 A
RM
Pin Spacing
5.20 mm
P
No. of poles
1
HOEHE
Height
40.50 mm
BREITE
Width
5.20 mm
TIEFE
Depth
22.40 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
BEMERKUNGEN
Comment
L =(No. of poles x Pin Spacing
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06