??
Previews - 3D
CAD model selection
2020-5477
HELP_VARIABLE
Company
WAGO
Description
2020-5477 - 4-conductor sensor supply terminal block with ground contact 1 mm² Push-in CAGE CLAMP®
Bill of material
2020-5477
BESTNR
Item-No.
2020-5477
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.14 - 1 (1.5) mm²
QUERSCHNITT2
Cross section
24 -16 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
14 A
HOEHE
Height
52.40 mm
BREITE
Width
7.00 mm
TIEFE
Depth
97.30 mm
ANZAHLKLEMMSTEL
Number of connection points
10
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
orange
GEWICHT
Weight
21.504 g
ECLASS71
eCl@ss 7.1
27-14-11-28
ECLASS81
eCl@ss 8.1
27-14-11-28