??
Previews - 3D
CAD model selection
2020-5317/102-000
HELP_VARIABLE
Company
WAGO
Description
2020-5317/102-000 - 3-conductor actuator supply terminal block LED (yellow) for PNP-(high-side) switching actuators with ground contact with pluggable signal level
Bill of material
2020-5317/102-000
BESTNR
Item-No.
2020-5317/102-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.14 - 1 (1.5) mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
13.5 A
HOEHE
Height
52.40 mm
BREITE
Width
7.00 mm
TIEFE
Depth
81.10 mm
ANZAHLKLEMMSTEL
Number of connection points
6
ANZAHLPOTENTIAL
Number of potentials
4
FARBE
Color
gray
GEWICHT
Weight
17.376 g
ECLASS71
eCl@ss 7.1
27-14-11-28
ECLASS81
eCl@ss 8.1
27-14-11-28