??
Previews - 3D
CAD model selection
2020-208/000-036
HELP_VARIABLE
Company
WAGO
Description
2020-203/000-036 TO 2020-215/000-036 - 2-conductor female connector with ground base module (green-yellow) for insertion into carrier terminal blocks codable
Bill of material
2020-208/000-036
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.14 - 1 (1.5) mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
14 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
40.50 mm
BREITE
Width
mm
TIEFE
Depth
25.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
gray / green-yellow
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = No. of poles x Pin spacing
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06