??
Previews - 3D
CAD model selection
2010-511
HELP_VARIABLE
Company
WAGO
Description
2010-511 - Modular TOPJOB®S plug connector 1 POLE MODULAR
Bill of material
2010-511
BESTNR
Item-No.
2010-511
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4 (6) mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
11 - 13 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
P
No. of poles
1
BREITE
Width
10.00 mm
FARBE
Color
grau
GEWICHT
Weight
4.895 g
ECLASS71
eCl@ss 7.1
27-14-11-51