??
Previews - 3D
CAD model selection
2007-8811/044-000
HELP_VARIABLE
Company
WAGO
Description
2007-8811/044-000 - 2-conductor disconnect/test terminal block with touch-proof test sockets green for test plug 4 mm Ø
Bill of material
2007-8811/044-000
BESTNR
Item-No.
2007-8811/044-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.5 - 6 (10) mm²
QUERSCHNITT2
Cross section
20 - 8 AWG
ABISOLIERLAENGE
Strip length
13 -15 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
30 A
HOEHE
Height
65.30 mm
BREITE
Width
8.00 mm
TIEFE
Depth
99.60 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grau
GEWICHT
Weight
28.080 g
ECLASS71
eCl@ss 7.1
27-14-11-26
ECLASS81
eCl@ss 8.1
27-14-11-26