??
Previews - 3D
CAD model selection
2007-8444
HELP_VARIABLE
Company
WAGO
Description
2007-8442 to 2007-8448 - Ajacent jumper for switching lever insulated Nominal current 30 A
Bill of material
2007-8444
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
30 A
P
No. of poles
HOEHE
Height
12.60 mm
BREITE
Width
13.00 mm
TIEFE
Depth
mm
FARBE
Color
orange
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-40
BG1
Baugruppenvariable