??
Previews - 3D
CAD model selection
2006-8031/000-053
HELP_VARIABLE
Company
WAGO
Description
2006-8031/000-053 - Distribution terminal block, with operating slots, 1 x 6 mm² / 6 x 1.5 mm², with integrated end plate, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2006-8031/000-053
BESTNR
Item-No.
2006-8031/000-053
AAU733
Description
Distribution terminal block, 6 mm², 41 A, dark gray-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
6.00 mm²
EINDRAEHTIG
Solid conductor
0.5 - 10 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
2.5 - 10 mm²
FEINDRAEHTIG
Fine-stranded conductor
0.5 - 10 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
2.5 - 10 mm²
ABISOLIERLAENGE
Strip length
13 - 15 mm
ANZAHLKLEMMSTEL
Number of connection points
7
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
9.00 mm
BAC476
Height at lowest possible mounting height
32.90 mm
BAA018
Length
73.80 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
darkgray-yellow
GEWICHT
Weight
16.186 g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
AAB500
Rated current
41.00 A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
4066966215847
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2006-8031/000-053
AAW338
Manufacturer product designation
Distribution terminal block
AAU734
Manufacturer product description
Distribution terminal block, with operating slots, 1 x 6 mm² / 6 x 1.5 mm², with integrated end plate, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
0.25 mm²
AAB789
max. connectable conductor cross-section multiple wire
2.50 mm²
BAC740
min. line cross section, rigid
0.25 mm²
BAC677
max. line cross section, rigid
2.50 mm²
BAC739
min. line cross section, flexible
0.25 mm²
BAC676
max. line cross section, flexible
2.50 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.75 mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.50 mm²
AAP403
Number of clamp positions per level
7
AAP530
Number of levels
1
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
Push In connection
BAC375
Type of electrical connection 2
Push In connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD124
Explosion-tested version (EEx e)
Nein
BAD774
Closing plate required
Nein
AAQ326
Address of additional link
https://www.wago.com/2006-8031/000-053
AAS575
Power loss per pole, current-dependent (PlIp)
1.311 W
AAS574
Rated current (In) for the power loss specification
41.000 A
FEINMINAWG
min. fine stranded AWG
20
FEINMAXAWG
max. fine stranded AWG
8
ABISOMIN
min. Strip length
13.00 mm
ABISOMAX
max. Strip length
11.00 mm
SYMBOL
Symbol name terminal block