??
Previews - 3D
CAD model selection
2006-7300
HELP_VARIABLE
Company
WAGO
Description
2006-7300 - Lock-out, prevents reclosing of slide link, Snap-in type, for 2006 and 2016 Series
Bill of material
2006-7300
BESTNR
Item-No.
2006-7300
BEZEICHNUNG
Description
Lock-out, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
8.75 mm
BREITE
Width
7.80 mm
TIEFE
Depth
13.65 mm
FARBE
Color
orange
GEWICHT
Weight
0.300 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92