??
Previews - 3D
CAD model selection
2006-7114
HELP_VARIABLE
Company
WAGO
Description
2006-7114 - 1-conductor N-disconnect terminal block, 6 mm², Push-in CAGE CLAMP®
Bill of material
2006-7114
BESTNR
Item-No.
2006-7114
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.5 - 6 (10) mm²
QUERSCHNITT2
Cross section
20 - 8 AWG
ABISOLIERLAENGE
Strip length
13 - 15 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
51 A
HOEHE
Height
38.00 mm
BREITE
Width
7.50 mm
TIEFE
Depth
60.00 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
blau
GEWICHT
Weight
14.564 g
ECLASS71
eCl@ss 7.1
27-14-11-38