??
Previews - 3D
CAD model selection
2006-451_HI
HELP_VARIABLE
Company
WAGO
Description
2006-451 - Blind plug for carrier terminal blocks
Bill of material
2006-451_HI
BESTNR
Item-No.
2006-451
BEZEICHNUNG
Description
Blind plug for carrier terminal blocks, red
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
23.40 mm
BREITE
Width
3.04 mm
TIEFE
Depth
21.66 mm
FARBE
Color
red
GEWICHT
Weight
0.800 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92