??
Previews - 3D
CAD model selection
2006-433
HELP_VARIABLE
Company
WAGO
Description
2006-433 to 2006-435 - Jumper, insulated
Bill of material
2006-433
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
41 A
P
No. of poles
HOEHE
Height
18.90 mm
BREITE
Width
4.10 mm
TIEFE
Depth
mm
FARBE
Color
lichtgrau
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40