??
Previews - 3D
CAD model selection
2006-1681/1000-414
HELP_VARIABLE
Company
WAGO
Description
2006-1681/1000-414 - 2-conductor fuse terminal block, for automotive blade-style fuses, with test option, with blown fuse indication by LED, 48 V, for DIN-rail 35 x 15 and 35 x 7.5, 6 mm², Push-in CAGE CLAMP®
Bill of material
2006-1681/1000-414
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.5 - 6 (10) mm²
QUERSCHNITT2
Cross section
20 - 8 AWG
ABISOLIERLAENGE
Strip length
13 - 15 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
HOEHE
Height
32.90 mm
BREITE
Width
7.50 mm
TIEFE
Depth
96.30 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
BEMERKUNGEN
Comment
GEWICHT
Weight
17.800 g
ECLASS71
eCl@ss 7.1
27-14-11-16
ECLASS81
eCl@ss 8.1
27-14-11-16