??
Previews - 3D
CAD model selection
2004-553
HELP_VARIABLE
Company
WAGO
Description
2004-552 to 2004-555 - TOPJOB®S connector strip modular
Bill of material
2004-553
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.5 - 4 (6) mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
11 - 13 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
P
No. of poles
BREITE
Width
6.20 mm
FARBE
Color
grau
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-51
ECLASS81
eCl@ss 8.1
27-14-11-51