??
Previews - 3D
CAD model selection
2004-405/011-000
HELP_VARIABLE
Company
WAGO
Description
2004-405/011-000 - Star point jumper insulated 1-3-5 IN = IN terminal block
Bill of material
2004-405/011-000
BESTNR
Item-No.
2004-405/011-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
HOEHE
Height
19.00 mm
BREITE
Width
4.10 mm
TIEFE
Depth
28.98 mm
FARBE
Color
light grey
GEWICHT
Weight
3.009 g
BEMERKUNGEN
Comment
1 - 3 - 5
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40