??
Previews - 3D
CAD model selection
2004-405
HELP_VARIABLE
Company
WAGO
Description
2004-402 to 2004-410 - PUSH-IN TYPE JUMPER BARS NOMINAL CURRENT 32 A
Bill of material
2004-405
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
32 A
P
No. of poles
HOEHE
Height
18.90 mm
BREITE
Width
4.10 mm
TIEFE
Depth
mm
FARBE
Color
lichtgrau
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40