??
Previews - 3D
CAD model selection
2004-1411/1000-400
HELP_VARIABLE
Company
WAGO
Description
2004-1411/1000-401 - 4-conductor diode terminal block with diode 1N5408
Bill of material
2004-1411/1000-400
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.5 - 4 (6) mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
11 - 13 mm
STROM
Current intensity
2 A
HOEHE
Height
33.00 mm
BREITE
Width
6.20 mm
TIEFE
Depth
79.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
BEMERKUNGEN
Comment
GEWICHT
Weight
11.475 g
ECLASS71
eCl@ss 7.1
27-14-11-27
ECLASS81
eCl@ss 8.1
27-14-11-27