??
Previews - 3D
CAD model selection
2002-810
HELP_VARIABLE
Company
WAGO
Description
2002-810 - Empty component plug housing 10.4 mm width 2 pole type 2
Bill of material
2002-810
BESTNR
Item-No.
2002-810
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
P
No. of poles
2
BREITE
Width
10.40 mm
FARBE
Color
grau
GEWICHT
Weight
3.400 g
ECLASS71
eCl@ss 7.1
27-18-27-02