??
Previews - 3D
CAD model selection
2002-649
HELP_VARIABLE
Company
WAGO
Description
2002-649 - TOPJOB®S L-type spacer module modular e.g., for bridging commoned terminal blocks
Bill of material
2002-649
BESTNR
Item-No.
2002-649
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
20.30 mm
BREITE
Width
5.20 mm
TIEFE
Depth
19.50 mm
FARBE
Color
gray
GEWICHT
Weight
0.770 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14