??
Previews - 3D
CAD model selection
2002-611
HELP_VARIABLE
Company
WAGO
Description
2002-611 - TOPJOB®S L-type test plug module modular 1-pole
Bill of material
2002-611
BESTNR
Item-No.
2002-611
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
18 A
HOEHE
Height
34.60 mm
BREITE
Width
5.20 mm
TIEFE
Depth
19.50 mm
FARBE
Color
gray
GEWICHT
Weight
1.885 g
ECLASS71
eCl@ss 7.1
27-14-11-51
ECLASS81
eCl@ss 8.1
27-14-11-51