??
Previews - 3D
CAD model selection
2002-541
HELP_VARIABLE
Company
WAGO
Description
2002-541 - End plate for modular TOPJOB®s connectors 1.5 mm / 0.059 in thick
Bill of material
2002-541
BESTNR
Item-No.
2002-541
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
23.50 mm
BREITE
Width
1.50 mm
TIEFE
Depth
21.00 mm
FARBE
Color
grau
GEWICHT
Weight
0.470 g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33