??
Previews - 3D
CAD model selection
2002-511
HELP_VARIABLE
Company
WAGO
Description
2002-511 - Modular TOPJOB®S plug connector 1 POLE MODULAR
Bill of material
2002-511
BESTNR
Item-No.
2002-511
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
24 A
P
No. of poles
1
HOEHE
Height
43.34 mm
BREITE
Width
5.20 mm
TIEFE
Depth
21.03 mm
FARBE
Color
grau
GEWICHT
Weight
2.745 g
ECLASS71
eCl@ss 7.1
27-14-11-51