??
Previews - 3D
CAD model selection
2002-493
HELP_VARIABLE
Company
WAGO
Description
2002-493 - Triple-deck vertical jumper insulated
Bill of material
2002-493
BESTNR
Item-No.
2002-493
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
24 A
HOEHE
Height
55.60 mm
BREITE
Width
5.00 mm
TIEFE
Depth
3.90 mm
FARBE
Color
light grey
GEWICHT
Weight
1.070 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40