??
Previews - 3D
CAD model selection
2002-424_HI
HELP_VARIABLE
Company
WAGO
Description
2002-424 - Continuous jumper, from 1 to 4, insulated
Bill of material
2002-424_HI
BESTNR
Item-No.
2002-424
BEZEICHNUNG
Description
Continuous jumper, 25.0 A, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
HOEHE
Height
4.10 mm
BREITE
Width
10.90 mm
FARBE
Color
light gray
GEWICHT
Weight
1.100 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40