??
Previews - 3D
CAD model selection
2002-4127
HELP_VARIABLE
Company
WAGO
Description
2002-4127 - Quadruple-deck rail-mounted terminal block, Rail-mounted terminal block for electric motor wiring, 2.5 mm², L1 - L2 - L3 - PE, suitable for Ex e II applications, without marker carrier, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2002-4127
BESTNR
Item-No.
2002-4127
AAU733
Description
Quadruple-deck rail-mounted terminal block, 2.5 mm², 20 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
2.50 mm²
EINDRAEHTIG
Solid conductor
0.25 - 4 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
0.75 - 4 mm²
FEINDRAEHTIG
Fine-stranded conductor
0.25 - 4 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
1 - 4 mm²
ABISOLIERLAENGE
Strip length
10 - 12 mm
ANZAHLKLEMMSTEL
Number of connection points
7
ANZAHLPOTENTIAL
No. of potentials
4
BAC137
Width of spacing
5.20 mm
BAC476
Height at lowest possible mounting height
96.80 mm
BAA018
Length
103.50 mm
BAG640
Type of mounting
Top-hat rail TH35
BAA351
Color
gray
GEWICHT
Weight
25.297 g
BAC487
Material insulation body
Polyamide
AAO663
GTIN
4055143863575
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
CN
ECLASS10
eCl@ss 10.0.1
27-14-11-41
ECLASS11
ecl@ss 11.0
27-14-11-41
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2002-4127
AAW338
Manufacturer product designation
Quadruple-deck rail-mounted terminal block
AAU734
Manufacturer product description
Quadruple-deck rail-mounted terminal block, Rail-mounted terminal block for electric motor wiring, 2.5 mm², L1 - L2 - L3 - PE, suitable for Ex e II applications, without marker carrier, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
0.25 mm²
AAB789
max. connectable conductor cross-section multiple wire
4.00 mm²
BAC740
min. line cross section, rigid
0.25 mm²
BAC677
max. line cross section, rigid
4.00 mm²
BAC739
min. line cross section, flexible
0.25 mm²
BAC676
max. line cross section, flexible
4.00 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00 mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00 mm²
AAP403
Number of clamp positions per level
AAP530
Number of levels
4
BAC034
Type of electrical connection 1
Push-in connection
BAC375
Type of electrical connection 2
Push-in connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/2002-4127
FEINMINAWG
min. fine stranded AWG
22
FEINMAXAWG
max. fine stranded AWG
12
ETAGEN
Internally connected stages
Nein
ABISOMIN
min. Strip length
10.00 mm
ABISOMAX
max. Strip length
12.00 mm
SYMBOL
Symbol name terminal block
E00246, E00226, E00226, E00226