??
Previews - 3D
CAD model selection
2002-2667
HELP_VARIABLE
Company
WAGO
Description
2002-2667 - Double-deck carrier terminal block Upper-deck base
Bill of material
2002-2667
BESTNR
Item-No.
2002-2667
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
HOEHE
Height
51.70 mm
BREITE
Width
5.20 mm
TIEFE
Depth
93.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
grau
BEMERKUNGEN
Comment
PE/L
GEWICHT
Weight
17.137 g
ECLASS71
eCl@ss 7.1
27-14-11-20