??
Previews - 3D
CAD model selection
2002-2611/1000-836
HELP_VARIABLE
Company
WAGO
Description
2002-2611/1000-836 - Double-deck fuse terminal block, with pivoting fuse holder, Through/Fuse terminal block, for 5 x 20 mm miniature metric fuse, with blown fuse indication by LED, 230 V, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2002-2611/1000-836
BESTNR
Item-No.
2002-2611/1000-836
BEZEICHNUNG
Description
Double-deck fuse terminal block, 2.5 mm², 6.3 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
6 A
HOEHE
Height
76.00 mm
BREITE
Width
6.20 mm
TIEFE
Depth
93.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
gray
BEMERKUNGEN
Comment
230 V
GEWICHT
Weight
23.251 g
ECLASS71
eCl@ss 7.1
27-14-11-16