??
Previews - 3D
CAD model selection
2002-2214/1000-492
HELP_VARIABLE
Company
WAGO
Description
2002-2214/1000-492 - DOUBLE DECK DIODE TERMINAL BLOCK CENTRE MARKING WITH 2 DIODES 1 N 4007
Bill of material
2002-2214/1000-492
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
250 V
STROM
Current intensity
0.5 A
HOEHE
Height
52.00 mm
BREITE
Width
5.20 mm
TIEFE
Depth
70.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grau
BEMERKUNGEN
Comment
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-27