??
Previews - 3D
CAD model selection
2002-1961
HELP_VARIABLE
Company
WAGO
Description
2002-1961 - 2-Conductor carrier terminal block With additional jumpering
Bill of material
2002-1961
BESTNR
Item-No.
2002-1961
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
HOEHE
Height
33.00 mm
BREITE
Width
5.20 mm
TIEFE
Depth
72.90 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grau
GEWICHT
Weight
7.852 g
ECLASS71
eCl@ss 7.1
27-14-11-20