??
Previews - 3D
CAD model selection
2002-1911/1000-836
HELP_VARIABLE
Company
WAGO
Description
2002-1911/1000-836 - 2-conductor fuse disconnect terminal block with pivoting fuse holder for 5 x 20 mm miniature metric fuse 230 V with blown fuse indication by led with additional jumper position
Bill of material
2002-1911/1000-836
BESTNR
Item-No.
2002-1911/1000-836
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
6.3 A
HOEHE
Height
57.60 mm
BREITE
Width
6.20 mm
TIEFE
Depth
72.90 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grau
GEWICHT
Weight
14.484 g
BEMERKUNGEN
Comment
230 V
ECLASS71
eCl@ss 7.1
27-14-11-16
ECLASS81
eCl@ss 8.1
27-14-11-16