??
Previews - 3D
CAD model selection
2002-1811/1000-542
HELP_VARIABLE
Company
WAGO
Description
2002-1811/1000-542 - 4-conductor fused disconnect terminal block with pivoting fuse holder for miniature metric fuses 5 x 20 mm 30 - 65 V with blown fuse indication by led
Bill of material
2002-1811/1000-542
BESTNR
Item-No.
2002-1811/1000-542
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
6 A
HOEHE
Height
57.60 mm
BREITE
Width
6.20 mm
TIEFE
Depth
87.50 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
BEMERKUNGEN
Comment
30 - 65 V
GEWICHT
Weight
16.850 g
ECLASS71
eCl@ss 7.1
27-14-11-16