??
Previews - 3D
CAD model selection
2002-1321/1000-413
HELP_VARIABLE
Company
WAGO
Description
2002-1321/1000-434 - 3-conductor led terminal block CENTRE MARKING DC 24 V WITH RED LED
Bill of material
2002-1321/1000-413
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
mm
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
STROM
Current intensity
0.025 A
HOEHE
Height
33.00 mm
BREITE
Width
5.20 mm
TIEFE
Depth
59.50 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
BEMERKUNGEN
Comment
GEWICHT
Weight
6.200 g
ECLASS71
eCl@ss 7.1
27-14-11-27