??
Previews - 3D
CAD model selection
2001-1421/1000-434
HELP_VARIABLE
Company
WAGO
Description
2001-1421/1000-434 - Component terminal block, 4-conductor, LED (red), 24 VDC, for DIN-rail 35 x 15 and 35 x 7.5, 1.5 mm², Push-in CAGE CLAMP®
Bill of material
2001-1421/1000-434
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 1.5 (2.5) mm²
QUERSCHNITT2
Cross section
22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
STROM
Current intensity
0 A
HOEHE
Height
33.00 mm
BREITE
Width
4.20 mm
TIEFE
Depth
70.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
BEMERKUNGEN
Comment
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-27