??
Previews - 3D
CAD model selection
2001-1301/000-053
HELP_VARIABLE
Company
WAGO
Description
2001-1301/000-053 - 3-conductor through terminal block, 1.5 mm², suitable for Ex e II applications, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2001-1301/000-053
BESTNR
Item-No.
2001-1301/000-053
AAU733
Description
3-conductor through terminal block, 1.5 mm², 18 A, dark gray-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
1.50
EINDRAEHTIG
Solid conductor
0.25 - 2.5
EINDRAEHTDIREKT
Solid conductor, push-in termination
0.75 - 2.5
FEINDRAEHTIG
Fine-stranded conductor
0.25 - 2.5
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
0.75 - 2.5
ABISOLIERLAENGE
Strip length
9 - 11
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
4.20
BAC476
Height at lowest possible mounting height
32.90
BAA018
Length
59.20
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
darkgray-yellow
GEWICHT
Weight
4.896
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
800
BEMESSSTOSSSPG
Rated impulse voltage
8
AAB500
Rated current
18.00
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
4066966257052
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2001-1301/000-053
AAW338
Manufacturer product designation
3-Conductor through terminal block
AAU734
Manufacturer product description
3-conductor through terminal block, 1.5 mm², suitable for Ex e II applications, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
0.25
AAB789
max. connectable conductor cross-section multiple wire
2.50
BAC740
min. line cross section, rigid
0.25
BAC677
max. line cross section, rigid
2.50
BAC739
min. line cross section, flexible
0.25
BAC676
max. line cross section, flexible
2.50
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.75
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.50
AAP403
Number of clamp positions per level
3
AAP530
Number of levels
1
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
Push-in connection
BAC375
Type of electrical connection 2
Push-in connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60
AAC821
max. operating temperature
105
BAD124
Explosion-tested version (EEx e)
Ja
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
http://www.wago.com/2001-1301_000-053
AAS575
Power loss per pole, current-dependent (PlIp)
0.593
AAS574
Rated current (In) for the power loss specification
18.000
FEINMINAWG
min. fine stranded AWG
22
FEINMAXAWG
max. fine stranded AWG
14
ABISOMIN
min. Strip length
9.00
ABISOMAX
max. Strip length
11.00
SYMBOL
Symbol name terminal block
E00227