??
Previews - 3D
CAD model selection
2000-555
HELP_VARIABLE
Company
WAGO
Description
2000-552 to 2000-560 - Modular TOPJOB®S connector, modular, for jumper contact slot, 2-pole
Bill of material
2000-555
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.14 - 1 (1.5) mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
14 A
P
No. of poles
HOEHE
Height
43.30 mm
BREITE
Width
mm
TIEFE
Depth
21.00 mm
FARBE
Color
gray
ECLASS71
eCl@ss 7.1
27-14-11-51
ECLASS81
eCl@ss 8.1
27-14-11-51