??
Previews - 3D
CAD model selection
2000-5457/1102-953
HELP_VARIABLE
Company
WAGO
Description
2000-5457/1102-953 - 4-conductor sensor supply terminal block, LED (green), Power supply from control panel side, with ground contact, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2000-5457/1102-953
BESTNR
Item-No.
2000-5457/1102-953
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.14 - 1 (1.5) mm²
QUERSCHNITT2
Cross section
24 -16 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
SPANNUNG
Measured voltage
24 V
STROM
Current intensity
14 A
HOEHE
Height
49.40 mm
BREITE
Width
7.00 mm
TIEFE
Depth
97.30 mm
ANZAHLKLEMMSTEL
Number of connection points
12
ANZAHLPOTENTIAL
Number of potentials
6
FARBE
Color
orange
ECLASS71
eCl@ss 7.1
27-14-11-28
ECLASS81
eCl@ss 8.1
27-14-11-28