??
Previews - 3D
CAD model selection
2000-492
HELP_VARIABLE
Company
WAGO
Description
2000-492 - Vertical jumper, insulated
Bill of material
2000-492
BESTNR
Item-No.
2000-492
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
13.5 A
HOEHE
Height
37.80 mm
BREITE
Width
3.30 mm
TIEFE
Depth
3.90 mm
FARBE
Color
light grey
GEWICHT
Weight
0.486 g
RGB
0.87,0.84,0.79,0
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40