??
Previews - 3D
CAD model selection
2000-2209/099-000
HELP_VARIABLE
Company
WAGO
Description
2000-2209/099-000 - Double-deck terminal block, 4-conductor through terminal block, with end plate, N, without marker carrier, suitable for Ex i applications, internal commoning, conductor entry with violet marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2000-2209/099-000
BESTNR
Item-No.
2000-2209/099-000
AAU733
Description
Double-deck terminal block, 1 mm², 13.5 A, blue
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
1.00
EINDRAEHTIG
Solid conductor
0.14 - 1.5
EINDRAEHTDIREKT
Solid conductor, push-in termination
0.5 - 1.5
FEINDRAEHTIG
Fine-stranded conductor
0.14 - 1.5
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
0.5 - 1.5
ABISOLIERLAENGE
Strip length
9 - 11
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
4.20
BAC476
Height at lowest possible mounting height
61.80
BAA018
Length
69.70
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
blue
GEWICHT
Weight
9.789
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
800
BEMESSSTOSSSPG
Rated impulse voltage
8
AAB500
Rated current
13.50
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
4055143874205
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2000-2209/099-000
AAW338
Manufacturer product designation
Double-deck terminal block
AAU734
Manufacturer product description
Double-deck terminal block, 4-conductor through terminal block, with end plate, N, without marker carrier, suitable for Ex i applications, internal commoning, conductor entry with violet marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
0.14
AAB789
max. connectable conductor cross-section multiple wire
1.50
BAC740
min. line cross section, rigid
0.14
BAC677
max. line cross section, rigid
1.50
BAC739
min. line cross section, flexible
0.14
BAC676
max. line cross section, flexible
1.50
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.50
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.50
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
2
BAD123
Internally connected stages
Ja
BAC034
Type of electrical connection 1
Push-in connection
BAC375
Type of electrical connection 2
Push-in connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60
AAC821
max. operating temperature
105
BAD124
Explosion-tested version (EEx e)
Ja
BAD774
Closing plate required
Nein
AAQ326
Address of additional link
http://www.wago.com/2000-2209/099-000
AAS575
Power loss per pole, current-dependent (PlIp)
0.434
AAS574
Rated current (In) for the power loss specification
13.500
FEINMINAWG
min. fine stranded AWG
24
FEINMAXAWG
max. fine stranded AWG
16
ABISOMIN
min. Strip length
9.00
ABISOMAX
max. Strip length
11.00
SYMBOL
Symbol name terminal block
E00226, E00225